Don’t Waste It! Just Sample It.
The NIBCO® Spring Return Handle allows for manual opening of a ball valve, but it automatically closes when released.
The valve is ideal for applications such as Sampling, Draining, and Refueling operations. The valve cannot be left in the open position unintentionally, therefore eliminates the risk of involuntary discharge of potential harmful liquids or chemicals.
Simply release the handle to stop flow of media in the line immediately.
The handle is robustly constructed of stainless steel material, designed for durability and corrosion resistance.
Who benefits from using the Spring Return handle valves?
|
Chemical Plants |
Breweries & Wineries |
Food Manufacturers |
Petrochemical Plants |
|
|
Utility Service |
✔️ | ✔️ | ✔️ | ✔️ |
|
Hot & Cold Water HVAC |
✔️ | ✔️ | ✔️ | ✔️ |
|
Sampling |
✔️ | ✔️ | ✔️ | ✔️ |
|
Chemical Processing |
✔️ | ✔️ | ✔️ | ✔️ |
|
Fuel Lines |
✔️ |
Click on a valve below for more information:
![]() |
T-585-80-LF-SR |
![]() |
T-585-66-LF-SR |
![]() |
T-585-80-LF-HC-SR |
![]() |
PC-585-80-LF-SR |
![]() |
PC-585-80-LF-HC-SR |
![]() |
T-580-S6-R-66-SR |
![]() |
T-585-S6-R-66-SR |
![]() |
TC-580-CS-R-25-SR |
![]() |
TC-580-CS-R-66-SR |